Menu

 

Translation of Series D - Valve Island with CoilVision® Technology

Translation of Series D - Valve Island with CoilVision® Technology

The Series D valve island is equipped with CoilVision® technology, which can monitor and predict the wear and efficiency status of some parts of the solenoid valves. This valve island can be connected to the main Fieldbus protocols through the serial module. This combination makes it easy to integrate pneumatic and electrical functions in the most advanced automation systems, as it allows an increase in the number of controllable valves and interconnection of analog and digital I/O modules in a single network node.


SERIES D - Size 1 (Multipole and Fieldbus)

Compact, modular and flexible

Series D - Size 1 is the new valve unit able to ensure optimum productivity and flexibility for use in many industrial automation systems. The modular single sub-bases, with an easy valve connection system and reduced dimensions, make the Series D valve island the ideal solution for all industrial applications that require quick and easy installation of pneumatic functions in restricted spaces.

Benefits:

  • Compact design
  • Individual, modular sub-bases in technopolymer
  • Flexibility in connecting different I/O modules
  • Integrated diagnostics and predictivity
  • Available protocols: PROFIBUS-DP, CANopen, EtherNet/IP, PROFINET, EtherCAT, IO-Link

SERIES D - Size 4 (Multipole and Fieldbus)

Robust, reliable and for high flow rates

Series D - Size 4 valve island is particularly suitable for all those applications that require high flow rates and solutions with a robust and compact design. Size 4 is entirely made of aluminium to guarantee high performance, especially in industrial environments with, particularly harsh conditions.

Benefits:

  • High flow rates
  • Robust design
  • Reliability
  • Integrated diagnostics and predictivity
  • Flexibility in connecting different I/O modules
  • Available protocols: PROFIBUS-DP, CANopen, EtherNet/IP, PROFINET, EtherCAT, IO-Link

Watch the marketing and the technical video of the Series D: